infrastructure for a connected world

An image of Cable Tie Mount, Lightening Hole #6 Screw (M3.5)
LHMS-S6-C


The lightening hole cable tie mount with a 0.15" (3.81 mm) diameter hole is mounted using a #6 (M3) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 100.
Compatible Cable Tie M, I, S
Mount Method #6 (M3.5) Screw
Material Nylon 6.6
Overall Length (In.) 0.75
Overall Length (mm) 19.1
Overall Width (In.) 0.7
Overall Width (mm) 17.8
Environment Indoor
Color Natural
Military Specification MS3340-1-9
UL Recognized E136577
CE Compliant Yes
Flammability Rating UL94V-2
Hole Diameter (In.) 0.15
Hole Diameter (mm) 3.7
Screw Size #6 (M3.5)
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Screw Applied