infrastructure for a connected world

An image of Cable Tie Mount, Lightening Hole #5 (M3)Screw, Small Bundle Dia.
LHMSC-S5-D


The lightening hole cable tie mount with a 0.13" (3.3 mm) diameter hole is mounted using a #5 (M3) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 500.
Compatible Cable Tie M
Mount Method #5 (M3) Screw
Material Nylon 6.6
Overall Length (In.) 0.96
Overall Length (mm) 24.4
Overall Width (In.) 0.56
Overall Width (mm) 14.2
Environment Indoor
Color Natural
UL Recognized E136577
CE Compliant Yes
Flammability Rating UL94V-2
Hole Diameter (In.) 0.13
Hole Diameter (mm) 3.2
Screw Size #5 (M3)
RoHS Compliancy Status Compliant
Min. Order Qty. 500
Product Type Cable Tie Mounts - Screw Applied