infrastructure for a connected world

An image of Tie Mount, #8 (M4) Screw, PEEK, Translucent Brown
TM2S8-C71


The cable tie mount in translucent brown is applied with a #8 (M4) screw. It is made of PEEK material for indoor and outdoor high temperature environments. It comes in packages of 100.
Product Type Cable Tie Mounts - Screw / Rivet Mounted
Mounting Method #8 (M4) Screw
Environment Indoor, Outdoor
Flammability Rating UL94V-0
Material Polyetheretherketone (PEEK)
Hole Diameter (In.) 0.18
Hole Diameter (mm) 4.7
Screw Size #8 (M4)
Used With Cable Ties M, S
Height (In.) 0.28
Height (mm) 7.1
Length (In.) 0.64
Length (mm) 16.2
Width (In.) 0.43
Width (mm) 10.8
Color Translucent Brown
Counterbore Diameter In. 0.34
Counterbore Diameter mm 8.5
Material Flammability Rating UL94V-0
Temperature Range -76°F - 500°F (-60°C - 260°C)
Type of fastening Screw Hole
RoHS Compliancy Status Compliant
Min. Order Qty. 100