infrastructure for a connected world

An image of Enterprise 12 RU Cabinet 600mm W x 1070mm D, Doors Sides, Flat Pkd Qty 5 Pcs., BL
E6212B1FP5


Enterprise cabinet, 12 RU, single hinge perforated front and rear doors with keyed swing handles, (2) solid single piece side panels with ┬╝ turn locks, and casters. Flat packaged 5 per pallet. Dimensions: 25.7H x 23.5W x 42.0D (654mm x 600mm x 1070mm). Color: Black
Rear Door Type Single hinge perforated
Front Door Type Single hinge perforated
Overall Width (In.) 23.5
Overall Width (mm) 600
Overall Depth (In.) 42
Overall Depth (mm) 1070
Overall Height (In.) 25.7
Overall Height (mm) 654
Number of Rack Units 12
Casters With Casters
Color Black
Finish/Coating Powder-Coated
Standards Met EIA-310E
Cable Management None
Equipment Server
Package Type Flat Packed 5/Pallet
Rails Cage Nut
Side Panels Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1