infrastructure for a connected world

An image of Enterprise 24 RU Cabinet 600mm W x 1070mm D, Doors, Sides, Flat Packed, BL
E6412B2FP


Enterprise cabinet, 24 RU, single hinge perforated front and rear doors with keyed swing handles, (2) solid single piece side panels with ┬╝ turn locks, and casters. Flat packaged. Dimensions: 46.7H x 23.5W x 42.0D (1187mm x 600mm x 1070mm). Color: Black
Rear Door Type Single hinge perforated
Front Door Type Single hinge perforated
Number of Rack Units 24
Casters With Casters
Color Black
Finish/Coating Powder-Coated
Standards Met EIA-310E
Cable Management None
Equipment Server
Overall Depth (In.) 42
Overall Depth (mm) 1070
Overall Height (In.) 46.7
Overall Height (mm) 1187
Overall Width (In.) 23.5
Overall Width (mm) 600
Package Type Flat Packed
Rails Cage Nut
Side Panels Yes
UL Listed UL 2416
RoHS Compliancy Status Compliant
Min. Order Qty. 1