infrastructure for a connected world

An image of Enterprise 24 RU Cabinet 600mm W x 1070mm D, Doors Sides, Flat Pkd Qty 5 Pcs., BL
E6412B2FP5


Enterprise cabinet, 24 RU, single hinge perforated front and rear doors with keyed swing handles, (2) solid single piece side panels with ┬╝ turn locks, and casters. Flat packaged 5 per pallet. Dimensions: 46.7H x 23.5W x 42.0D (1187mm x 600mm x 1070mm). Color: Black
Sub Brand Net-Access™
Product Type E-Type Cabinet
Rear Door Type Single Hinge Perforated
Front Door Type Single Hinge Perforated
Material Steel
Color Black
Overall Width (In.) 23.62
Overall Width (mm) 600
Overall Depth (In.) 42.12
Overall Depth (mm) 1070
Overall Height (In.) 46.73
Overall Height (mm) 1187
Number of Rack Units 24
Casters Yes
Static Load Capacity (Kg) 567
Static Load Capacity (lb) 1250.02
Rolling Load Capacity (Kg) 227
Rolling Load Capacity (lb) 500.44
Finish/Coating Powder-Coated
Standards Met EIA-310-D, TIA/EIA-942, RoHS Complaint, UL 2416
Cable Management None
Package Type Flat Packed 5/Pallet
Rails Cage Nut
Side Panels Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1