infrastructure for a connected world

An image of 600mmW x 42 RU x 1070mmD S-Type Network, Doors, Sides, CM, BL
S6212BA9


Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2), POU brackets (1 set), cage nut rails (2 sets) and switch configured with front cable management. Dimensions: 79.8H x 23.6W x 42.0D (2026mm x 600mm x 1070mm). Color: Black
Sub Brand Net-Access™
Product Type S-Type Cabinet
Rear Door Type Split Perforated
Front Door Type Single Hinge Perforated
Material Steel
Color Black
Overall Width (In.) 23.54
Overall Width (mm) 598
Overall Depth (In.) 43.89
Overall Depth (mm) 1115
Overall Height (In.) 78.74
Overall Height (mm) 2000
Number of Rack Units 42
Casters No
Static Load Capacity (Kg) 1360
Static Load Capacity (lb) 3000
Rolling Load Capacity (Kg) 1133
Rolling Load Capacity (lb) 2497.83
Finish/Coating Powder-Coated
Standards Met RoHS Compliant, EIA-310-E, TIA/EIA-942, UL2416
RoHS Compliancy Status Compliant
Min. Order Qty. 1