infrastructure for a connected world

An image of 600mmW x 42 RU x 1070mmD S-Type, Doors, Sides, CM, POU Bracket, Casters, BL
S6212BF


Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2), casters, POU brackets (1 set), cage nut rails (2 sets) and vertical cable management fingers. Dimensions: 79.8in H x 23.6in W x 42.0in D (2026mm x 600mm x 1070mm). Color: Black
Overall Width (In.) 23.5
Overall Width (mm) 600
Overall Height (In.) 79.8
Overall Height (mm) 2026
Number of Rack Units 42
Color Black
Standards Met EIA-310E, RoHS Compliant, UL Listed 2416
Cable Management Yes
Casters With Casters
Equipment Server
Front Door Type Single hinge perforated
Overall Depth (In.) 42
Overall Depth (mm) 1070
Package Type Fully Assembled
Rails Cage Nut
Rear Door Type Split perforated
Side Panels Yes
UL Listed UL 2416
RoHS Compliancy Status Compliant
Min. Order Qty. 1