infrastructure for a connected world

An image of Cable Tie Mount, Right Angle Base, 2" (50.8mm)H
RAFCBI2-S6-C20


The right angle base in black accepts a flat cable width of 2.0" (50.8 mm) and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.
Mount Method #6 (M3) Screw
Overall Length (In.) 2.78
Overall Length (mm) 28.6
Color Black
Overall Width (In.) 0.63
Overall Width (mm) 28.6
Overall Height (In.) 2.78
Overall Height (mm) 19.1
Environment Indoor
Flammability Rating UL94V-2
Material Nylon 6.6
CE Compliant Yes
UL Recognized (File #E136577) Yes
Max. Flat Cable Width (In.) 2.00
Max. Flat Cable Width (mm) 50.8
Hole Diameter (mm) 3.7
Screw Size #6 (M3)
Screw Size Metric M3
Compatible Cable Tie I
Max. Continuous Use Temperature -40°F - 185°F (-40°C - 85°C)
Maximum Operating Temperature (°C) 93
Minimum Operating Temperature (°C) -40
Type Right Angle Bases
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 100