RAFCBI2-S6-M20The right angle base in black accepts a flat cable width of 2.0" (50.8 mm) and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 1000.
|
Mounting Method | #6 (M3) Screw |
Environment | Indoor |
Flammability Rating | UL94V-2 |
Material | Nylon 6.6 |
CE Compliant | Yes |
UL Recognized | E136577 |
UL Recognized (File #E136577) | Yes |
Max. Flat Cable Width (In.) | 2.00 |
Max. Flat Cable Width (mm) | 50.8 |
Hole Diameter (mm) | 3.7 |
Screw Size | #6 (M3) |
Screw Size Metric | M3 |
Height (In.) | 2.78 |
Height (mm) | 70.6 |
Length (In.) | 2.78 |
Length (mm) | 70.6 |
Width (In.) | 0.63 |
Width (mm) | 16.0 |
Used With Cable Ties | I |
Color | Black |
Max. Continuous Use Temperature | -40°F - 185°F (-40°C - 85°C) |
Type | Right Angle Bases |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1,000 |
UPC | 07498358955 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.5550 |
Std. Ctn. Qty. | 4000 |
Std. Ctn. Volume (cf) | 2.2201 |