infrastructure for a connected world

An image of Cable Tie Mount, Right Angle Base, 3" (76.2mm)H, BL
RAFCBI3-S6-M20


The right angle base in black accepts a flat cable width of 3.0" (76.2 mm) and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 1000.
Mount Method #6 (M3) Screw
Overall Length (In.) 3.81
Overall Length (mm) 96.8
Color Black
Overall Width (In.) 0.63
Overall Width (mm) 16
Overall Height (In.) 3.81
Overall Height (mm) 96.8
Open Length (mm) NA
Static Load Capacity (Kg) NA
Compatible Screw Size (In.) NA
Compatible Screw Size (mm) NA
Environment Indoor
Flammability Rating UL94V-2
Material Nylon 6.6
CE Compliant Yes
UL Recognized E136577
UL Recognized (File #E136577) Yes
Max. Flat Cable Width (In.) 3.00
Max. Flat Cable Width (mm) 76.2
Hole Diameter (mm) 3.7
Screw Size #6 (M3)
Screw Size Metric M3
Length (In.) 3.81
Length (mm) 96.8
Compatible Cable Tie I
Max. Continuous Use Temperature -40°F - 185°F (-40°C - 85°C)
Type Right Angle Bases
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000