infrastructure for a connected world

An image of Cable Tie Mount, Right Angle, #3 Screw (M2.5)
RAMS-S3-M


The right angle cable tie mount in natural color is applied with a #3 (M2.5) screw. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 1000.
Compatible Cable Tie M, I, S
Mount Method #3 (M2.5) Screw
Material Nylon 6.6
Overall Length (In.) 0.56
Overall Length (mm) 23.1
Overall Width (In.) 0.39
Overall Width (mm) 15.4
Environment Indoor
Color Natural
Flammability Rating UL94V-2
CE Compliant Yes
UL Recognized (File #E136577) Yes
Military Specification MS3341-2-9
Hole Spacing (In.) 0.28
Hole Spacing (mm) 7.1
Screw Size #3 (M2.5)
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000
Product Type Cable Tie Mounts - Screw Applied