infrastructure for a connected world

An image of Flat Cable Base, 1" (25.4mm)W Cable, Adh., BL
FCBI1-A-C20


The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 1.0" (25.4 mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using user supplied adhesive, it is in black, made of Nylon 6.6 and comes in packages of 100.
Mount Method User Supplied Adhesive
Adhesive Material User Supplied
Overall Length (In.) 2.5
Overall Length (mm) 63.5
Color Black
Overall Width (In.) 0.38
Overall Width (mm) 9.5
Overall Height (In.) 0.15
Overall Height (mm) 3.8
Material Nylon 6.6
Environment Indoor
UL Recognized E136577
Compatible Cable Tie I
Hole Diameter (In.) 0.20
Hole Diameter (mm) 5.1
Max. Flat Cable Width (In.) 1.04
Max. Flat Cable Width (mm) 26.4
Type Flat Cable Mounting System
RoHS Compliancy Status Compliant
Min. Order Qty. 100