infrastructure for a connected world

An image of Flat Cable Base, 1" (25.4mm)W Cable, #10 Screw (M5), BL

The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 1.0" (25.4 mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using #10 (M5) screws, it is in black, made of Nylon 6.6 and comes in packages of 100.
Material Nylon 6.6
Color Black
UL Recognized E136577
Height (In.) 0.15
Height (mm) 3.8
Length (In.) 2.50
Length (mm) 63.5
Width (In.) 0.38
Width (mm) 9.5
Environment Indoor
Hole Diameter (In.) 0.20
Hole Diameter (mm) 5.1
Hole Spacing (in) 2.08
Hole Spacing (mm) 52.8
Max. Flat Cable Width (In.) 1.04
Max. Flat Cable Width (mm) 26.4
Mounting Method #10 (M5) Screw
Screw Size #10 (M5)
Screw Size Metric M5
Type Flat Cable Mounting System
Used With Cable Ties I
RoHS Compliancy Status Compliant
Min. Order Qty. 100