infrastructure for a connected world

An image of Hyper V Masonry Push Mount
HVMPM-08-C0


The Hyper V masonry push mount in black is made of weather resistant Nylon 6.6 is mounted by tree barb, providing smooth surfaces on the mount, improved strength, easier installation and conserving space. It comes in packages of 100.
Compatible Cable Tie HV
Mount Method Fir Tree Hole Mount
Material Nylon 6.6
Overall Length (In.) 0.54
Overall Length (mm) 13.7
Overall Width (In.) 0.47
Overall Width (mm) 11.9
Environment Outdoor
Color Black
Flammability Rating UL94-HB
Grip Length (In.) 1.41
Grip Length (mm) 35.8
Hole Diameter (In.) 0.31
Hole Diameter (mm) 8.0
Nominal Cable Outside Diameter (mm) 65.0
Used with Cable Tie HV
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Masonry Push Barb