infrastructure for a connected world

An image of Hyper V Cable Tie Mount
HVTM-06-C0


The Hyper V cable tie mount in black is made of weather resistant Nylon 6.6 and is mounted by #12 (M6) screw or tapered rivet. It comes in packages of 100.
NoteHVTM-06-C0 replaces HVTM3S10-C0
Product Type Cable Tie Mounts - Screw Applied
Mounting Method #12 (M6) Screw
Flammability Rating UL94V-2
Material Weather Resistant Nylon 6.6
Hole Diameter (In.) 0.24
Hole Diameter (mm) 5.1
Screw Size #12 (M6)
Used With Cable Ties HV
Height (In.) 0.41
Height (mm) 10.4
Length (In.) 0.81
Length (mm) 20.6
Width (In.) 0.68
Width (mm) 17.3
Color Black
Environment Indoor
Used with Cable Tie HV
RoHS Compliancy Status Compliant
Min. Order Qty. 100