infrastructure for a connected world

An image of Cable Tie Mount, User-Supplied Adh., .32" (8.1mm) W

The cable tie mount in natural color is applied with user-supplied adhesives and is 0.32" (8.1 mm) wide. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.
Product Type Cable Tie Mounts - User Supplied Adhesive
Mounting Method User Supplied Adhesive
Flammability Rating UL94V-2
Material Nylon 6.6
CE Compliant Yes
UL Recognized (File #E136577) Yes
Used With Cable Ties M
Height (In.) 0.23
Height (mm) 5.8
Length (In.) 0.51
Length (mm) 13.0
Width (In.) 0.32
Width (mm) 8.0
Color Natural
Environment Indoor
Temperature Range -40°F - 185°F (-40°C - 85°C)
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000