infrastructure for a connected world

An image of Cable Tie Mount, .32" (8.1mm)W, #4 (M2.5) Screw, Weather Resistant Nylon
TM1S4-C0


The cable tie mount in black is applied with a #4 (M2.5) screw and is 0.32" (8.1 mm) wide. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It comes in packages of 100.
Product Type Cable Tie Mounts - Screw Applied
Mounting Method #4 (M2.5) Screw
Environment Outdoor
Flammability Rating UL94V-2
Material Weather Resistant Nylon 6.6
CE Compliant Yes
UL Recognized (File #E136577) Yes
Hole Diameter (In.) 0.12
Hole Diameter (mm) 3.0
Screw Size #4 (M2.5)
Used With Cable Ties M
Height (In.) 0.23
Height (mm) 5.8
Length (In.) 0.51
Length (mm) 13.0
Width (In.) 0.32
Width (mm) 8.1
Color Black
Counterbore Diameter In. 0.23
Counterbore Diameter mm 5.7
Temperature Range -40°F - 185°F (-40°C - 85°C)
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 100