infrastructure for a connected world

An image of Cable Tie Mount, .32" (8.1mm)W, #4 (M2.5) Screw, Heat Stabilized Nylon
TM1S4-C39


The cable tie mount in natural color is applied with a #4 (M2.5) screw and is 0.32" (8.1 mm) wide. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 100.
Compatible Cable Tie M
Mount Method #4 (M2.5) Screw
Material Heat Stabilized Nylon 6.6
Overall Length (In.) 0.51
Overall Length (mm) 13
Overall Width (In.) 0.32
Overall Width (mm) 8.1
Maximum Compatible Panel Thickness (In.) NA
Maximum Compatible Panel Thickness (mm) NA
Minimum Loop Tensile Strength (N) NA
Minimum Loop Tensile Strength (lb) NA
Static Load Capacity (Kg) NA
Environment Indoor/High Temp
Color Natural
Flammability Rating UL94V-2
CE Compliant Yes
UL Recognized (File #E136577) Yes
Hole Diameter (In.) 0.12
Hole Diameter (mm) 3.0
Screw Size #4 (M2.5)
Length (mm) 13.0
Counterbore Diameter In. 0.23
Counterbore Diameter mm 5.7
Temperature Range -76°F - 239°F (-60°C - 115°C)
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Screw Applied