infrastructure for a connected world

An image of Cable Tie Mount, .32" (8.1mm)W, #4 (M2.5) Screw, Heat Stabilized Nylon
TM1S4-M30


The cable tie mount in black is applied with a #4 (M2.5) screw and is 0.32" (8.1 mm) wide. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 1000.
Compatible Cable Tie M
Mount Method #4 (M2.5) Screw
Material Heat Stabilized Nylon 6.6
Overall Length (In.) 0.51
Overall Length (mm) 13
Overall Width (In.) 0.32
Overall Width (mm) 8.1
Environment Indoor
Color Black
Flammability Rating UL94V-2
CE Compliant Yes
UL Recognized (File #E136577) Yes
Hole Diameter (In.) 0.12
Hole Diameter (mm) 3.0
Screw Size #4 (M2.5)
Counterbore Diameter In. 0.23
Counterbore Diameter mm 5.7
Temperature Range -76°F - 239°F (-60°C - 115°C)
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000
Product Type Cable Tie Mounts - Screw Applied