infrastructure for a connected world

An image of Corr. Loom Tubing Slit, 1.50" (38.1mm) X 10
CLT150F-X4


The corrugated loom tubing slit wall measures 1.50" (38.1mm) x 10' (3.0m). It is yellow and made of polyethylene.
Material Polyethylene
Color Yellow
Inside Diameter (In.) 1.48
Inside Diameter (mm) 37.6
Outside Diameter (In.) 1.73
Outside Diameter (mm) 43.9
Flammability Rating HB
Temperature Range -40°F - 122°F (-40°C - 50°C)
Length Per Reel (ft.) 10
Length Per Reel (m) 3.1
Application Indoor Use
Part Features Provides protection for cables. Slitted for easier install onto a bundle of wires or a pre-assembled harness assembly
RoHS Compliancy Status Compliant
Min. Order Qty. 1