infrastructure for a connected world

An image of Cabinet Top cover and Cable Protection Bezel for 3" x 8" Opening
CTCC3X8


Used to seal off 3" x 8" cabinet top openings after knock-outs are removed. Can also be used to add the CTG3X8 or CTIDT15 to openings where knock-out has been removed. For use with both Net-SERV® and Net-Access™ Cabinets.
Product Type Cabinet
Material ABS
Product Name Cabinet Top Cover and Cable Protection Bezel
Overall Width (mm) 101.2
Overall Depth (mm) 220.6
Overall Height (mm) 15.5
Color Black
Application Net-Access™ and Net-SERV™ Cabinets
Part Features Total air sealing and Rapid deployment
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand Net-SERV