infrastructure for a connected world

An image of Net-Access Cabinet Top Cover and Cable Protection Bezel for 1.5" x 5" Opening
CTCN1X5


Used to seal off 1.5" x 5" cabinet top openings. Can also be used to add the CTGN1X5 to openings where the snap-on cover has been removed. For use with Net-Access™ Cabinets. Color: Black
Color Black
Depth (mm) 144.3
Height (In.) 0.61
Height (mm) 15.5
No. of Rack Spaces NA
Width (In.) 2.00
Width (mm) 50.8
RoHS Compliancy Status Compliant
Min. Order Qty. 1