infrastructure for a connected world

An image of Net-Access Cabinet Top Cover and Cable Protection Bezel for 3.5" x 5" Opening
CTCN3X5


Used to seal off 3.5" x 5" cabinet top openings. Can also be used to add the CTGN3X5 to openings where the snap-on cover has been removed. For use with Net-Access™ Cabinets. Color: Black
Overall Width (In.) 4
Overall Width (mm) 101.6
Overall Depth (mm) 144.3
Overall Height (In.) 0.6
Overall Height (mm) 15.5
Color Black
Number of Rack Spaces NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1