infrastructure for a connected world

An image of Cool Boot Cabinet Top Air  Sealing Fitting
CTG3X8


Used to seal off 3" x 8" cabinet top openings when cables are routed through the top of a cabinet. Airtight fabric and Ultra-Cinch™ Tie closes top of fabric, minimizing hot air bypass around cables to improve cooling of network equipment and reduce energy costs. For use with both Net-SERV® and Net-Access™ Cabinets. Requires cabinet top cable protection bezel to be installed.
Product Type Cabinet
Compatible Rack System Width (In.) NA
Compatible Rack System Width (mm) NA
Maximum Number of Rack Units NA
NoteThe CTCC3X8 must be installed prior to installing the CTG3X8.
Material NA
Minimum Number of Rack Units NA
Overall Width (In.) 7.9
Overall Width (mm) 200.7
Overall Depth (In.) NA
Overall Depth (mm) NA
Overall Height (In.) 7.45
Overall Height (mm) 189.3
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color Black
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand Net-SERV