infrastructure for a connected world

An image of Cool Boot Cabinet Top Air Sealing Fitting for 6.5" x 6.5" Net-Access Cabinet Opening
CTGN6X6


Used to seal off 6.5" x 6.5" cabinet top openings when cables are routed through the top of a cabinet. Airtight fabric and Ultra-Cinch™ Tie close top of fabric, minimizing hot air bypass around cables to improve cooling of network equipment and reduce energy costs. For use with 600mm, 700mm, 800mm, and 1000mm Wide Net-Access™ Cabinets. Color: Black
Color Black
Depth (mm) 179.0
Height (In.) 8.67
Height (mm) 220.3
No. of Rack Spaces NA
Width (In.) 7.05
Width (mm) 179.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1