infrastructure for a connected world

An image of Raised Floor Air Sealing Grommet
RFG12X4SMY


Overall size of 12" x 4" (304.8mm x 101.6mm) allows for 10.2" x 2.2" (259.1mm x 55.9mm) capacity. Color: Navy Blue
Compatible Rack System Width (In.) NA
Compatible Rack System Width (mm) NA
Maximum Number of Rack Units NA
NoteRFG12X4SMY replaces RFG12X4SM
Material Polycarbonate/Fabric
Minimum Number of Rack Units NA
Overall Width (In.) 4
Overall Width (mm) 101.6
Overall Depth (In.) NA
Overall Depth (mm) NA
Overall Height (In.) 12
Overall Height (mm) 304.8
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color Navy Blue
Application Surface Mount for Retrofit Applications
Length (In.) 4.00
Length (mm) 101.6
Maximum Bundle Diameter (In.) 2.2
Maximum Bundle Diameter (mm) 55.9
Category 5e Cable Capacity 281
Category 6 Cable Capacity 247
Category 6A Cable Capacity 158
Mount Method #10 (M5) Screw
Accessory Type Surface Mount
CAT 5E (.193") 281
CAT 6 (.248") 247
CAT 6Plus (.26") 158
RoHS Compliancy Status Compliant
Min. Order Qty. 1