infrastructure for a connected world

An image of Raised Floor Air Sealing Grommet
RFG3DSMY


Overall size of 4.8" (121.9mm) diameter allows for 2.7" (68.6mm) diameter capacity. Color: Navy Blue
NoteRFG3DSMY replaces RFG3DSM
Material Polycarbonate/Fabric
Overall Width (In.) 4.8
Overall Width (mm) 121.9
Color Navy Blue
Application Surface Mount for Retrofit Applications
Diameter (In.) 4.5
Diameter (mm) 114.3
Maximum Bundle Diameter (In.) 2.7
Maximum Bundle Diameter (mm) 68.6
Category 5e Cable Capacity 71
Category 6 Cable Capacity 62
Category 6A Cable Capacity 40
Mount Method #10 (M5) Screw
Accessory Type Surface Mount
CAT 5E (.193") 71
CAT 6 (.248") 62
CAT 6Plus (.26") 40
RoHS Compliancy Status Compliant
Min. Order Qty. 1