infrastructure for a connected world

An image of Raised Floor Air Sealing Grommet
RFG5DSMY


Overall size of 6.8" (172.7mm) diameter allows for 4.7" (119.4mm) diameter capacity. Color: Navy Blue
NoteRFG5DSMY replaces RFG5DSM
Application Surface Mount for Retrofit Applications
Color Navy Blue
Diameter (In.) 6.5
Diameter (mm) 165.1
Max. Bundle Diameter (In.) 4.7
Max. Bundle Diameter (mm) 119.4
Material Polycarbonate/Fabric
Cable Capacity - Cat 5e (.187) 217
Cable Capacity - Cat 6 (.250) 191
Cable Capacity - 6A (.289/.298) 122
Mounting Method #10 (M5) Screw
Accessory Type Surface Mount
CAT 5E (.193") 217
CAT 6 (.248") 191
CAT 6Plus (.26") 122
Width (In.) 6.8
Width (mm) 172.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1