infrastructure for a connected world

An image of Raised Floor Air Sealing Grommet
RFG6X8SMY


Overall size of 6" x 8" (152.4mm x 203.2mm) allows for 4.2" x 6.2" (106.7mm x 157.5mm) capacity. Color: Navy Blue
Compatible Rack System Width (In.) NA
Compatible Rack System Width (mm) NA
Maximum Number of Rack Units NA
NoteRFG6X8SMY replaces RFG6X8SM
Material Polycarbonate/Fabric
Minimum Number of Rack Units NA
Overall Width (In.) 8
Overall Width (mm) 203.2
Overall Depth (In.) NA
Overall Depth (mm) NA
Overall Height (In.) 6
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color Navy Blue
Application Surface Mount for Retrofit Applications
Length (In.) 8.00
Length (mm) 203.2
Maximum Bundle Diameter (In.) 6.2
Maximum Bundle Diameter (mm) 157.4
Category 5e Cable Capacity 326
Category 6 Cable Capacity 287
Category 6A Cable Capacity 183
Mount Method #10 (M5) Screw
Accessory Type Surface Mount
CAT 5E (.193") 326
CAT 6 (.248") 287
CAT 6Plus (.26") 183
RoHS Compliancy Status Compliant
Min. Order Qty. 1