infrastructure for a connected world

An image of Adhesive-backed foam strips, 1/16" (1.6mm) closed-cell vinyl foam, black
BFS100X2000


Adhesive-backed foam strips, 1/16" (1.6mm) closed-cell vinyl foam, , perforated to create multiples of 1.00 inch x 20.00 inch strips. Color: Black
Product Type Cabinet Sealing Grommet
Material Vinyl Foam
Overall Width (In.) 4
Overall Width (mm) 101.6
Color Black
Length (In.) 100.00
Length (mm) 2540.0
Application Network cabinet, Cold Aisle Containment, Vertical Exhaust Duct
Size (W X H) 4.00" W x 0.40" H (101.6 mm W x 1.6 mm H)
Thickness (In.) 0.040
Thickness (mm) 1.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1