infrastructure for a connected world

An image of Blanking shade for 4-51 consecutive rack units on 19.00" std rails, black
FLBSIM-51


Full-length blanking shade blanks out 1-51 consecutive rack units on standard 19" (483mm) wide vertical mounting rails
Product Type Blanking Panel
Compatible Rack System 19
Material NA
Overall Width (In.) 19.16
Overall Width (mm) 486.7
Overall Depth (In.) 3.11
Overall Depth (mm) 79
Overall Height (mm) 71.6
Overall Height (In.) 2.82
Maximum Operating Temperature (°C) 50
Maximum Operating Temperature (°F) 122
Minimum Operating Temperature (°C) null
Minimum Operating Temperature (°F) 32
Color Black
Standards Met CEA-310-E; ASTM D6413; RoHS Compliant
Accessory Type Full Length Blanking Shade
Number of Rack Spaces NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1