infrastructure for a connected world

An image of Tool-Less Blanking Panel, 1 Rack Unit, Round Hole
TLBP1R-V


1RU tool-less blanking panel, round hole 19" (483mm) width for tapped rails
NCG Print Part Description 19" (483mm) width for tapped rails. 1 RU.
Compatible Rack System Width (In.) 19
Material ABS
Overall Width (In.) 19
Overall Width (mm) 483
Overall Depth (In.) 2
Overall Depth (mm) 51
Overall Height (In.) 1.76
Overall Height (mm) 45
Color Black
Standards Met CEA 310-E Compliant
Accessory Type Tool-less Blanking Panels
Load Capacity Lbs.
Style Round Hole
Application Racks and cabinets
Number of Rack Spaces 1
Part Features Non-metallic material with snap-in feature, sealing vanes tween rack units to prevent bypass air to improve energy efficiency.
RoHS Compliancy Status Compliant
Min. Order Qty. 5