infrastructure for a connected world

An image of Tool-Less Blanking Panel, 1 Rack Unit, Square Hole
TLBP1S-V


1RU tool-less blanking panel, square hole 19" (483mm) width for 3/8" cage nut holes (may be used with or without cage nuts installed)
NCG Print Part Description 19" (483mm) width for 3/8" cage nut holes (may be used with or without cage nuts installed). 1 RU.
Compatible Rack System Width (In.) 19
Compatible Rack System Width (mm) NA
Maximum Number of Rack Units NA
Material ABS
Minimum Number of Rack Units NA
Overall Width (In.) 19
Overall Width (mm) 482
Overall Depth (In.) 2
Overall Depth (mm) 51
Overall Height (In.) 1.76
Overall Height (mm) 45
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color Black
Standards Met CEA 310-E Compliant
Accessory Type Tool-less Blanking Panels
Style Square Hole
Application Racks and cabinets
Number of Rack Spaces 1
Part Features Non-metallic material with snap-in feature, sealing vanes tween rack units to prevent bypass air to improve energy efficiency.
RoHS Compliancy Status Compliant
Min. Order Qty. 5