infrastructure for a connected world

An image of Tool-Less Blanking Panel, 2 Rack Unit, Round Hole
TLBP2R-V


2RU tool-less blanking panel, round hole 19" (483mm) width for tapped rails
NCG Print Part Description 19" (483mm) width for tapped rails. 2 RU.
Compatible Rack System Width (In.) 19
Material ABS
Overall Width (In.) 19
Overall Width (mm) 483
Overall Depth (In.) 2
Overall Depth (mm) 51
Overall Height (In.) 3.47
Overall Height (mm) 88
Color Black
Standards Met CEA 310-E Compliant
Accessory Type Tool-less Blanking Panels
Load Capacity Lbs.
Application Racks and cabinets
Number of Rack Spaces 2
Part Features Non-metallic material with snap-in feature, sealing vanes tween rack units to prevent bypass air to improve energy efficiency.
Style Round Hole
RoHS Compliancy Status Compliant
Min. Order Qty. 5