infrastructure for a connected world

An image of Tool-Less Blanking Panel, 2 Rack Unit, Square Hole
TLBP2S-V


2RU tool-less blanking panel, square hole 19" (483mm) width for 3/8" cage nut holes (may be used with or without cage nuts installed)
NCG Print Part Description 19" (483mm) width for 3/8" cage nut holes (may be used with or without cage nuts installed). 2 RU.
Compatible Rack System Width (In.) 19
Material ABS
Overall Width (In.) 19
Overall Width (mm) 483
Overall Depth (In.) 2
Overall Depth (mm) 51
Overall Height (In.) 3.47
Overall Height (mm) 88
Color Black
Standards Met CEA 310-E Compliant
Accessory Type Tool-less Blanking Panels
Style Square Hole
Application Racks and cabinets
Number of Rack Spaces 2
Part Features Non-metallic material with snap-in feature, sealing vanes tween rack units to prevent bypass air to improve energy efficiency.
RoHS Compliancy Status Compliant
Min. Order Qty. 5