infrastructure for a connected world

An image of Tool-Less Blanking Panel with Pass-Through, no Panduit Logo.
TLBPBPT1S


Tool-less blanking panel with Pass-Through Areas, 1 rack unit, no Panduit logo, 19" (483mm) width for 3/8" cage nut holes (may be used with or without cage nuts installed). Color: Black
Color Black
No. of Rack Spaces 1
Style Square Hole
Width (In.) 19.00
Width (mm) 483.0
Accessory Type Tool-less Blanking Panels
Application Racks and cabinets
Material ABS
Mounting Holes Square/Cage Nut
Part Features Non-metallic material with snap-in feature, sealing vanes tween rack units to prevent bypass air to improve energy efficiency.
Standards CEA 310-E Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1