infrastructure for a connected world

An image of Blanking shade for 4-51 consecutive rack units on 19.00" std rails, black
FLBSIM-51


Full-length blanking shade blanks out 4-51 consecutive rack units on standard 19" (483mm) wide vertical mounting rails
Compatible Rack System Width (In.) 19
Compatible Rack System Width (mm) NA
Maximum Number of Rack Units NA
Material N/A
Minimum Number of Rack Units NA
Overall Width (In.) 19
Overall Width (mm) 483
Overall Depth (In.) 3.11
Overall Depth (mm) 78
Overall Height (In.) NA
Overall Height (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color Black
Accessory Type Blanking Shades
Load Capacity Lbs.
Application Racks and cabinets
Number of Rack Spaces NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1