infrastructure for a connected world

An image of Marker Tie, 2-Piece, 6.7L (170mm), Standard, Nylon, Natural
SSM2S-C


Sta-Strap® marker tie, flag/wrap, releasable, standard cross section, 6.7 (170mm) length, nylon 6.6, natural, standard package.
Material Nylon 6.6
Color Natural
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Environment Indoor
Cross Section Standard
Locking Style Releasable
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Thickness In (mm) 0.04 (1.1)
Width In (mm) 0.18 (4.6)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number MS3368-1-9B
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Marker Type Wrap / Flag
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features Two-piece design, used to fasten and identify bundles at the same time. Can be custom imprinted.
RoHS Compliancy Status Compliant
Min. Order Qty. 100