infrastructure for a connected world

An image of Marker Tie, 2-Piece, 6.7L (170mm), Standard, Weather Resistant, Black
SSM2S-D0


Sta-Strap® marker tie, flag/wrap, releasable, standard cross section, 6.7 (170mm) length, weather resistant nylon 6.6, black.
Material Nylon 6.6
Color Black
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Environment Indoor
Cross Section Standard
Locking Style Releasable
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Thickness In (mm) 0.04 (1.1)
Width In (mm) 0.18 (4.6)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number No
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Marker Type Wrap / Flag
Maximum Bundle Diameter (In.) 1.75
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features Two-piece design, used to fasten and identify bundles at the same time. Can be custom imprinted.
RoHS Compliancy Status Compliant
Min. Order Qty. 500