infrastructure for a connected world

An image of Cable Tie Mount, Knock-In Low Prof, Red
KIMS-H366-C2


The push rivet applied low profile cable tie mount in red with 0.144" (3.7 mm) hole keeps bundle close to mounting surface and installs with an integral rivet for a strong, secure installation. It is for indoor use only made of Nylon 6.6 and comes in packages of 100.
Product Type Cable Tie Mounts - Screw Applied
Material Nylon 6.6
Color Red
UL Recognized E136577
Height (In.) 0.12
Length (In.) 0.74
Width (In.) 0.49
Height (mm) 3.0
Length (mm) 18.7
Width (mm) 12.4
Environment Indoor
Flammability Rating UL94V-2
Hole Diameter (In.) 0.14
Hole Diameter (mm) 3.7
Mounting Method Integral Push Rivet
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 100