infrastructure for a connected world

An image of Cable Tie Mount, Knock-In Low Prof, Blue
KIMS-H430-M6


The push rivet applied low profile cable tie mount in blue with 0.169" (4.3 mm) hole keeps bundle close to mounting surface and installs with an integral rivet for a strong, secure installation. It is for indoor use only made of Nylon 6.6 and comes in packages of 1000.
Compatible Cable Tie M, I, S
Mount Method Integral Push Rivet
Material Nylon 6.6
Overall Length (In.) 0.74
Overall Length (mm) 18.7
Overall Width (In.) 0.49
Overall Width (mm) 12.4
Environment Indoor
Color Blue
UL Recognized E136577
CE Compliant Yes
Flammability Rating UL94V-2
Hole Diameter (In.) 0.17
Hole Diameter (mm) 4.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000
Product Type Cable Tie Mounts - Screw Applied