infrastructure for a connected world

An image of Cable Tie Mount, .43" (10.9mm)W, #6 Rivet, Nylon
TM2R6-M


The cable tie mount in natural color is applied with a rivet and is 0.43" (10.9 mm) wide. It uses a #6 (M3) screw and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.
Compatible Cable Tie M, I, S
Mount Method 3/16 Rivet
Material Nylon 6.6
Overall Length (In.) 0.63
Overall Length (mm) 16.1
Overall Width (In.) 0.43
Overall Width (mm) 10.9
Environment Indoor
Color Natural
UL Recognized E136577
CE Compliant Yes
Flammability Rating UL94V-2
Hole Diameter (In.) 0.20
Hole Diameter (mm) 5.0
Screw Size #6 (M3)
Temperature Range -76°F - 185°F (-60°C - 85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000
Product Type Cable Tie Mounts - Rivet Applied