infrastructure for a connected world

An image of Cable Tie Mount, User-supplied Adh., Low Profile
AM2-M


The low profile cable tie mount in natural is designed to keep cable bundles close to mounting surface where overhead space is limited. It is 1.22" long x 1.22" wide (30.1 x 30.1 mm) and is mounted with a user supplied adhesive. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 1000.
Product Type Cable Tie Mounts - User Supplied Adhesive
Material Nylon 6.6
Color Natural
UL Recognized (File #E136577) Yes
Height (In.) 0.13
Length (In.) 1.22
Width (In.) 1.22
Height (mm) 3.2
Length (mm) 31.2
Width (mm) 31.2
CE Compliant Yes
Environment Indoor
Flammability Rating UL94V-2
Mounting Method User Suppled Adhesive
UL Recognized E136577
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000