infrastructure for a connected world

An image of Cable Tie Mount, .62" (15.8mm)W, #6 Rivet, Weather Resistant Nylon
TM3R6-M0


The cable tie mount in black is applied with a rivet and is 0.62" (15.8 mm) wide. It uses a #6 (M3) screw and is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It comes in packages of 1000.
Compatible Cable Tie M, I, S, LH
Mount Method 3/16 Rivet
Material Weather Resistant Nylon 6.6
Overall Length (In.) 0.86
Overall Length (mm) 21.8
Overall Width (In.) 0.61
Overall Width (mm) 15.9
Environment Outdoor
Color Black
UL Recognized E136577
CE Compliant Yes
Flammability Rating UL94V-2
Screw Size #6 (M3) Rivet
Temperature Range -76°F - 185°F (-60°C - 85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000
Product Type Cable Tie Mounts - Rivet Applied