infrastructure for a connected world

An image of Cable Tie Mount, .62" (15.8mm)W, #10 Screw (M5), Flame Retardant Nylon

The cable tie mount in ivory is applied with a #10 (M5) screw and is 0.61" (15.5 mm) wide. It is made of flame-retardant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.
Product Type Cable Tie Mounts - Screw Applied
Material Nylon 6.6
Color Ivory
UL Recognized E136577
Height (In.) 0.37
Length (In.) 0.86
Width (In.) 0.61
Height (mm) 9.4
Length (mm) 21.9
Width (mm) 15.5
CE Compliant Yes
Counterbore Diameter In. 0.38
Counterbore Diameter mm 9.7
Environment Indoor
Flammability Rating UL94V-0
Mounting Method #10 (M5) Screw
Screw Size #10 (M5)
Temperature Range -40°F - 212°F (-40°C - 100°C)
Used With Cable Ties M, I, S, LH
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000