infrastructure for a connected world

An image of Horizontal Panel D-Rings Front and Back 2 RU
CMPH2


The Panduit® Open-Access® Horizontal D-Ring Cable Manager provides open and efficient access to power, coaxial and communications cables and switch ports. Thanks to a unique steel frame with modular plastic snap-in D-rings, the cable manager is not only lightweight and durable, but flexible enough to endure seamless moves, adds and changes. It is compatible with any standard EIA 19in (483mm) rack or cabinet. D-Rings on front and larger D-rings on rear, 2RU, 1pc + CMDRH2 D-ring in front and CMDRHD2 D-ring in back.
NoteNA
Product Type Dual Sided Manager
Body Material Steel
Orientation Horizontal
Cover Material NA
D-Ring Material Polycarbonate
Finger Material NA
Sub Brand Open-Access
Overall Height (In.) 3.47
Overall Height (mm) 88.1
Overall Width (In.) 19
Overall Width (mm) 483
Overall Depth (In.) 8.57
Overall Depth (mm) 218
Number of Rack Units 2
Environment Indoor
Color Black
Standards Met RoHS
For Use With NA
Includes Manager and hardware kit (covers available separately)
Material Steel
RoHS Compliancy Status Compliant
Min. Order Qty. 1