infrastructure for a connected world

NoteNA
Product Type Single Sided Manager
Body Material Steel
Orientation Horizontal
Cover Material NA
D-Ring Material Polycarbonate
Finger Material NA
Sub Brand Open-Access™
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Overall Width (In.) 19
Overall Width (mm) 483
Overall Depth (In.) 3.38
Overall Depth (mm) 86
Number of Rack Units 1
Environment Indoor
Color Black
Standards Met RoHS Compliant
Includes Manager and mounting hardware (cover available separately)
RoHS Compliancy Status Compliant
Min. Order Qty. 1