infrastructure for a connected world

An image of Horizontal Cable Manager Front and Rear 2 RU
NCMH2


The Panduit® NetManager® Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Superior bend radius control ensures longer cable life with fewer kinks and snags that interrupt network service. Hinged front cover and snap-on rear cover, ABS Plastic, 2RU, Black, 1pc.
Product Type Dual Sided Manager
Body Material ABS
Orientation Horizontal
Cover Material ABS
D-Ring Material NA
Finger Material ABS
Overall Height (In.) 3.47
Overall Height (mm) 88.1
Overall Width (In.) 19
Overall Width (mm) 483
Overall Depth (In.) 9.75
Overall Depth (mm) 247.7
Number of Rack Units 2
Sub Brand NetManager
Color Black
Standards Met RoHS
For Use With NA
Includes Manager, covers, hardware kit
Number of Rack Spaces 2
Material ABS
RoHS Compliancy Status Compliant
Min. Order Qty. 1