infrastructure for a connected world

An image of Horizontal Cable Manager Horizontal Front Only 1RU
NCMHF1


The Panduit® NetManager® Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Superior bend radius control ensures longer cable life with fewer kinks and snags that interrupt network service. Hinged front cover only, ABS Plastic, 1RU, Black, 1pc.
Product Type Single Sided Manager
Body Material ABS
Orientation Horizontal
Cover Material ABS
Finger Material ABS
Overall Width (In.) 19
Overall Width (mm) 483
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Number of Rack Units 1
Sub Brand NetManager
Color Black
Includes Manager, cover, hardware kit
Number of Rack Spaces 1
Material ABS
Overall Depth (In.) 3.74
Overall Depth (mm) 95.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1